Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG F161N-LF 161N-LF Lead Free* Brass Ball Valves

10655 161 N Lf
Description

Lead Free* Brass Ball Valve – NPT
1/4" - 4" Full Port
Connection: ANSI B 1.20.1 - Female/Female

  • Low Cost, Lead Free*, Ball Valve Solution
  • Pressure Rating: 600psi WOG - 150psi WSP
  • Temperature Rating: 366° F
  • Blow Out Proof Stem
  • Chrome Plated Brass Ball
  • P.T.F.E. Seats & Double O-Ring Stem Packing

NOTE: *Lead free refers to the wetted surface of pipe, fittings and fixtures in potable water system that have a weighted average lead content = 0.25%. Source: California Health & Safety Code (116875). Vermont Act 193.

Listings, Approvals & Certifications

Do you need to see inventory or distributor pricing? Log in or register for a free user account now.