Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 168 168 Rib-Lok Shield

9629 168
Description

Size Range: 1/2" through 8" pipe or copper tube with up to 2" insulation

Material: Carbon steel

Finish: Pre-Galvanized Material

Approvals: Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40).

Service: To be used with Fig. 65 or Fig. 260 clevis. Designed to prevent damage to insulation by hanger. Ribs keep shield centered in hanger.

How to size: Refer to shield size selection table in the submittal.

Ordering: Specify size, figure number and name.

Note: Data applicable to shields for thicker insulation or larger pipe size is available upon request.

Do you need to see inventory or distributor pricing? Log in or register for a free user account now.