FIG 466 Anvil Stainless Steel Van Stone Flange Adapter (Female Press x ANSI 125/150 Flange)

The Anvil Stainless Steel Press-Fitting System provides a complete line of mechanically joined press fittings in the 1/2" to 2" (15 to 50mm) sizes. This press system is designed to work with Schedule 5 and 10 Stainless Steel IPS pipe sizes. Press joints can be readily achieved using several commercially available press tools. Several press by male and female threaded options are available to connect threaded components. Conversion to flanged connections can be made with the Class 125/150 Flange Adapter. Where breaks in the system may be needed, the Union Coupling can make connections/disconnections easily.
This system makes it easy to quickly and safely install a wide range of civil, industrial, and naval systems. The Anvil Stainless Steel System has a highly corrosion resistant 316 Stainless Steel housing and a variety of O-Ring Seal materials making it suitable for use in numerous installations such as HVAC, plumbing, and industrial applications.
The main advantages of Anvil Stainless Steel Fittings include the following:
- Quick and safe installations
- Excellent corrosion resistance
- Reduced labor requirements
- Easy handling and light weight
- Dependability, even under severe use conditions
- No fire-watch requirements
Listings, Approvals & Certifications
Do you need to see inventory or distributor pricing? Log in or register for a free user account now.