Size Range: 1/4" through 3/4"
Material: Malleable iron
Finish: Plain
Installation: Normally used with split pipe ring, Fig. 108.
Approvals: Complies with Federal Specification A-A-1192A (Type 15), WW-H-171-E (Type 15), ANSI/MSS SP-69 and MSS SP-58 (Type 15).
Maximum Temperature: 450° F
Features:
- An economical and simple means of obtaining vertical adjustment and flexibility at the pipe connection.
- Permits adjustment after pipe is in place.
Ordering: Specify rod size, figure number and name.
135 Rod Coupling, Straight w/ Sight Hole
233 Turnbuckle
136R Rod Coupling, Reducing
230 Turnbuckle
135E Rod Coupling, Straight w/o Sight Hole
135R Rod Coupling, Reducing
136 Rod Coupling - Straight