Figure 601 45° CTS Copper Elbow is standard radius, full flow, designed for installation with Gruvlok Copper System products:
- Figure 616 Reducing Coupling
- Figure 617 Transition Coupling
Gruvlok Full-Flow Grooved Fittings for Copper Piping Systems provide an economical and efficient method of changing direction. These copper fittings are available in sizes 2" to 8" (50mm - 200mm).
Cast fittings in 90° and 45° elbows, tees, caps, concentric reducers, and reducing tees are cast with a copper alloy conforming to CDA C89833. Cast fittings are stronger and more durable than wrot copper fittings and are less susceptible to damage in transit or during installation. Reducing fittings are available with Groove x Groove or Groove x Cup End configurations.
652 CTS Concentric Reducer (Groove x Cup)
650 CTS Concentric Reducer (Groove x Groove)
621 CTS Reducing Tee (Groove x Groove x Groove)
618 CTS Reducing Tee (Groove x Groove x Cup)
610 90˚ CTS Elbow
660 CTS Cap
7091 DI-LOK® CTS Groove x IPS Groove Dielectric Fitting
619 CTS Tee