Size Range: 1-1/2" through 4" Trapeze Pipe
Material: Carbon steel
Finish: Pre-Galvanized per ASTM A653
Service: Allows for the hanging of piping systems between structural attachments.
Approvals: cULus Listed
Ordering: Specify trapeze size, rod size, figure number and finish.
108 Split Pipe Ring
Light Duty J-Hanger
104 Adjustable Swivel Ring, Split Type
CT-69 Adjustable Swivel Ring
69 Adjustable Swivel Ring
Light Duty Felted J-Hanger
69F Adjustable Swivel Ring, Felt Lined
Light Duty Copper Ring Hanger
CT-138R Extension Split Tubing Clamp
Light Duty Stainless Steel Band Hanger