Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
7097 Eccentric Reducer
COOPLOK 22-1/2° Elbow, Standard Radius
7057-6D 60° Long Rad. Elbow
COOPLOK Drain Cap
COOPLOK 45° Lateral
7050-5D 90° Long Rad. Elbow
COOPLOK Cross, Standard Radius
7051 Standard 45° Elbow
7052-5D 22-1/2° Long Rad. Elbow
COOPLOK True Wye