The Gruvlok® short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 500 psi pressure rating. It is designed for minimum pressure drop and uniform strength.
Gruvlok® short pattern fittings are painted to industry specification and are available galvanized for more corrosive environments.
- CAD design increases internal diameters and provides superior flow capability
- Can be used with standard groove x flange adapters
- Standard wall thickness for maximum durability
Materials Specification
CAST FITTINGS:
Ductile Iron conforming to ASTM A-536
COATINGS:
- Rust inhibiting paint Color: ORANGE (standard) or
- Hot Dipped Zinc Galvanized conforming to ASTM A-153 (optional)
- Other available options: Example: RAL3000 or RAL9000 Series
7053 11-1/4° Elbow
COOPLOK Drain Cap
COOPLOK Drain Elbow - Standard Radius
7072GF GR x Flange Concentric Reducer
COOPLOK Eccentric Reducer
7063 Threaded Tee
7056 45° Adapter Elbow, GR x MPT
7058-3D 30° Long Rad. Elbow
COOPLOK 90° Elbow, Standard Radius
7072 GR x GR Concentric Reducer