- Certified to NSF/ANSI 372 Lead Free
- 200 PSI CWP, NON-Stock
- Full port, Cast brass
- Screwed in bonner
- Non-rising stem
Size (in) |
Compression Ends |
Carton |
Weight (lb) |
||
Item no. |
ASC 10-Digit |
Inner |
Master |
||
1/2 |
0178130GL |
4347000060 |
10 |
60 |
0.8 |
3/4 |
01718130IL |
4347000070 |
10 |
40 |
1.0 |
1 |
01718130KL |
4347000080 |
8 |
32 |
1.4 |
Series 9101L Lead-Free Bronze Gate Valve, Threaded
Series 8104L, Gate Valve with Drain, Brass, Lead-Free, Sweat
200 WOG Full Port Brass Body & Disc, Series 8501
Series SC402 316 Stainless Steel Gate Valve
Series 8103L Gate Valve with Drain, Brass, Lead-Free, Threaded
200 WOG Full Port Brass Body Disc, Series 8502
200 WOG Full Port Lead Free Brass Series 8502L