A universal structural brace attachment that is designed for use as the structural attachment component of a complete sway brace assembly for fire protection systems. can attach to any structural steel member from 1/8" to 3/4" thick, including I-beams, bar joists, steel trusses or steel columns. AF720 rigidly braces piping systems that are subjected to horizontal and vertical seismic loads.
Features:
- Fast and low cost installation
- Complete ready for installation solution - comes with all required hardware
- Built in visual verification for require torque on set screws
Approvals: cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements.
Size Range: Any structural steel member from 1/8" to 3/4" thick
Material: Ductile iron with carbon steel hardware
Finish: Plain or Electro-Galvanized per ASTM B633
Ordering: Specify figure number, finish, and description.
AF700 Universal Swivel Attachment