Universal Shield Strut Stabilisator - Anvil Shields Fig 34
Material: UV Resistant Polypropylene 20% Glass Filled
Temperature: Operating temperature between -40°F to 178°F (-40°C to 81°C)
Color: Gray
Service: Support of insulated horizontal refrigeration, air conditioning, and plumbing pipe when used with Fig. 30 & Fig. 31.
Approvals: UL classified for USA (UL-723 (ASTM E84)) and ULC listed for Canada (ULC-S102.2)
Installation: Center under Fig. 30. Clip Fig. 31 over the Strut Stabilisator into the Fig. 30 in order to secure it.
Ordering: Specify figure number and size.
Anvil Shields - Universal Shield Strut Adapter
Anvil Shields - Strut Shield
Anvil Shields - Strut Shield Insulation Cover