Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.
FIG AS300S AS 300S Channel with Long Slots
AS 667 Eight Hole Double Corner Connector
Cable Toggle
278L Welded Eye Rod - LH
AS NS Clamping Nut w/o Spring
160 1" Pipe Covering Protection Saddle
260 ISS and 260R ISS Clevis Hanger with Insulation Saddle System
166A 5.5" Pipe Covering Protection Saddle, Alloy
590SS Adjustable Clevis for Ductile or Cast Iron Pipe
113 Brace Fitting - Pipe End Only