Anvil-Strut Channel Nuts are designed with specially formed teeth in the parallel channel recesses to grip the returned lip of the channel. The shearing action of the teeth assures positive locking of the Anvil-Strut channels to the fittings.
FIG ASNS AS NS Clamping Nut w/o Spring
AS 3025FL Post Base
AS 1200AS O.D. Tubing Clamp
AS 3029 Double Column Post Base
AS 2522 Four Wheel Trolley
HBS-PH 48" Light Duty Pipe Hanger Support Series with Top Support
AS 2657 Double "U" Bolt Beam Clamp
Custom Pre-Insulated Supports - Pipe Shoes
AS 821 Eight Hole Double Angle Connector
AS 3040 Post Base
AS 661 T2 Strut Bracket (Slot Down)