Anvil-Strut Channel Nuts are designed with specially formed teeth in the parallel channel recesses to grip the returned lip of the channel. The shearing action of the teeth assures positive locking of the Anvil-Strut channels to the fittings.
FIG ASSS AS SS Clamping Nut with Short Spring
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
Anvil Shields - Universal Shield I-Beam Adapter
162 2" Pipe Covering Protection Saddle
113 Brace Fitting - Pipe End Only
Trapeze Pipe Hanger
69 Adjustable Swivel Ring
AS 2561 3/4" Conduit Connector Fitting
AS 300S Channel with Long Slots
AS 1450 One Hole Clamp for O.D. Tubing
AS 3101 One Piece Cable and Conduit Clamp