Size Range: Cable Size A & B
Material: Carbon Steel
Finish: Zinc Coated
Length (L): Cable sold in 5ft, 10ft, 15ft, and 20ft lengths.
Service: Cable designed for use with C200 series clutches to support HVAC equipment.
Ordering: Specify figure number, size, length, and description.
Notes:
1. Cable may be cut to length with the Fig. C900 Cable Cutter. Alternate tools may be acceptable.
2. Cable ends should be inspected after cutting to ensure they have not significantly un-wound. Slight fraying at the exposed ends of the cable is typical. Excessive fraying may make it difficult to insert cable through C200 series clutches.
Coupling End Clutch
Cable Toggle
Loop Clutch
Coupling End Clutch - for Anvil Strut
Cable Stud
Cable 90 Eyelet
Cable Loop
Rectangular Cable Hanger Duct Attachment Bracket
Stud End Clutch
Cable Spool