Anvil’s J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.
Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660) and the Anvil logo on all thread protectors.
Casing Couplings
Adapter Nipples
Concentric Swage Nipple
Eccentric Swage Nipple
Large End Non-Upset Reduced to Upset
Tubing Couplings
Stainless & Alloy Steel Swage Nipples
Bell Nipples
Casing Nipples
Concentric Swage Nipple 2