Size Range: 1/2" through 4"
Material: Carbon steel
Finish: Copper plated
Service: Recommended for support and steadying of copper tube risers, either insulated or non-insulated. This product is not intended for use with hanger rods.
Approvals: Complies with Federal Specification A-A-1192A (Type 8), WW-H-171-E (Type 8), ANSI/MSS SP-69 and MSS SP-58 (Type 8).
Service: For support and steadying of copper tubing risers.
Installation: Clamp is fitted and bolted preferably below a coupling or fitting on the tubing. Do not over tighten bolts.
Features: Rounded ears provide greater safety for personnel.
Ordering: Specify tube size, figure number, and name.
Copper Tubing Riser Clamp
CT-122T Titan® Riser Clamp
Light Duty Stainless Steel Riser Clamp
261 Extension Pipe or Riser Clamp
40 Riser Clamp - Standard
Stainless Steel Riser Clamp
Light Duty Riser Clamp