The FlexHead FH300 UltraFlex series offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The modular hose design provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The FlexHead FH306 assemblies come with a 1” stainless steel braided hose, a threaded inlet nipple, and a straight outlet drop. Optional FH306C straight drops and FH325C & FH326C elbow drops may be purchased separately. Optional FH391C, FH392C, & FH393C Threaded inlet fittings, Grooved Inlet Fittings, and Welded Inlet Fittingsmay be purchased separately.
The FH300 series assemblies may be installed at a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The hoses are 100% leak tested and every hose comes with an easy to identify blue and yellow tag.
The assemblies are available in lengths ranging from 28in to 71in and come with 1/2 or 3/4 outlet drops for sprinkler connections. The FH300 series hoses are cULus Listed and FM Approved.
Additional Features:
- Compliant with NFPA 13, 13R, & 13D
- For Wet, Dry, and Pre-Action Sprinkler Systems
- Pre-Installed Sprinkler Head option available upon request
Bracket Options:
- FH120, FH150, BKT-IPT
FH120 Rapid Installation Bracket
FH150 Hat Channel Bracket
FH200 Series SuperFlex Hose
BKT-IPT - SprinkFLEX® Infinite Positional Tall Bracket