Anvil Anvilets provide a strong branch pipe connection, considerably stronger than a welded pipe-to-pipe connection. Consequently, with good welding procedures, Anvil Anvilets offer greater resistance to distortion and bursting.
Anvil Anvilets readily and economically permit the adding of branch connectors to existing piping installations, eliminating the relatively higher cost of cutting or disassembly and re-assembly required for the installation of tees.
2115 Crosses
2111 90° Elbows
2102 45° Elbows
2116 Laterals
2114 Tees
2154 Couplings
2112 45° Elbows
2170 90° Elbows
2013C Tees - Canada
Casing Nipples