Sharpe® metal-seated, forged steel, swing check valves provide superior performance and reliability in a wide range of applications.
- Uni-directional shut-off
- Size Range: NPS 1/4"-2" (DN 8-50)
- Pressure Class: ASME Class 800
- Body Materials: Forged ASTM A105N Steel (Trim 8), Forged ASTM A182 Stainless Steel (Trim 12)
- Standards: API 602, NACE MR0175
- End Connections: Threaded, Socket Weld
Series 4483 - Forged Steel, Globe Valves - Class 800
Series 3483 - Forged Steel, Gate Valves - Class 800