The Air Vent (GAV) features a Stainless Steel spherical float design. Air in the piping system is vented through the discharge valve that is normally open. Rising water activates the float to close the valve. The valve outlet is tapped to take a safety drain line.
Simplicity of design in the GAV ensures long-lasting efficiency. The Stainless Steel float and valve mechanism involve no wearing parts, and no intricate function. The precision-formed cast iron body custom fits the float and valve, and protectively houses their operation under the most demanding conditions.
FEATURES
- Two Sizes Equip All Riser Systems
- Spherical Float for Strength
- Stainless Steel Float and Trim
- Special Design Eliminates Blow-by
Max. Working Pressure: 300 PSI
Test Pressure: 450 PSI
92HS Stainless Steel Flexible Hose
S810 Suction Diffuser
Washing Machine Valves - FIP
GAV-15 Automatic Air Vent
7250 Suction Diffuser
Automatic 2-Way Coil Kit
Series 7200L Ground Key Stop & Drain, Lead-Free
Evaporative Cooler Valve, Series 180
AF-21-GG Flex Connector
Monometers