Size Range: 3/8" through 8"
Material: Malleable iron
Finish: Plain
Service: Recommended for suspension of non-insulated stationary pipe lines or conduit. May be used with rod socket Fig. 110R or turnbuckle adjuster Fig. 114.
Maximum Temperature: 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 11), WW-H-171-E (Type 11), ANSI/MSS SP-69 and MSS SP-58 (Type 11).
Features:
- Permits installation before or after pipe is in place.
- Provides economical installation.
- Permits use of universally adaptable parts.
Ordering: Specify pipe size, figure number, name.
138R Extension Split Pipe Clamp
CT-69 Adjustable Swivel Ring
Trapeze Pipe Hanger
CT-138R Extension Split Tubing Clamp
69 Adjustable Swivel Ring
Light Duty J-Hanger
Light Duty Copper Ring Hanger
69F Adjustable Swivel Ring, Felt Lined
Light Duty Felted J-Hanger
Light Duty DWVG Hanger