Size Range: 2" through 12"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Stanchion type support for stationary pipe where vertical adjustment is required.
Approvals: Complies with Federal Specification A-A-1192A (Type 38), ANSI/MSS SP-69 and MSS SP-58 (Type 38).
Ordering: Specify pipe size to be supported, figure number, name and finish.
258 Pipe Saddle Support
220 Standard Pipe Stays
265 Adjustable Pipe Saddle Support With U-Bolt
191 Adjustable Pipe Saddle with U-Bolt
259 Pipe Saddle Support With U-Bolt
62 Pipe Stanchion
221 Double Pipe Stays
223 Extended Pipe Stays
264 Adjustable Pipe Saddle Support
63 Pipe Stanchion