Manufactured from ABS our plugs provide superior performance to other materials available. In addition to their clean appearance, ABS plastic plugs will not oxidize and resist breakage due to impact. Plastic plugs protect threads and prevent the buildup of debris but is not suitable for pressure testing.
FIG 07-281 Plastic Plugs with Chains
Open Snoots - Hose Swivel x Male Thread
Caps with Chains - Aluminum
Outlet Manifolds
Open Snoot Assembly
Angle Hose Valves
Rack Nipples
Single Clapper Siamese 90° Grooved
Brass/Aluminum Pin Lug Reducers
Plastic Plugs
Rack and Reel Fire Hose