The SCI Press Fittings for carbon steel systems includes:
Figure SP755 Carbon Union
Figure SP758 Carbon Female Union
The SCI Press Technology for Carbon steel Systems provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; providing an alternative to conventional methods of welding and threading.
SCI Press Carbon steel Fittings are intended for use with ASTM A53, A106 and A135 carbon steel piping, Sched 10 and 40, in sizes 1/2" to 4". Color-coded depth indicator lines provides quick visual reference for EPDM (green) and HNBR (yellow) sealing element.
After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.
The SCI Press Technology for Carbon steel Systems is compatible with common pressing tools and jaws.
SCI Press - Carbon Bushing Reducers
SCI Press - Carbon Elbows
SCI Press - Carbon Tees
SCI Press - Carbon Adapters & Reducers
SCI Press - Carbon Cap
SCI Press - Carbon Couplings & Coupling Reducers