SCI Press Fittings for stainless steel systems includes:
Figure SP809R Stainless Steel Bushing Reducer
The SCI® Press Stainless Steel System includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical stainless steel piping systems. They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; providing an alternative to the conventional methods of welding and threading.
SCI Press Stainless Steel Fittings are intended for use with ASTM A312 stainless steel piping, Sched 5, 10, and 40, in sizes ¾" to 2". Color-coded insertion depth indicator lines provide quick visual reference for EPDM (green) and FKM (white) sealing element.
After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.
The SCI Press Technology for Stainless Steel Systems is compatible with common pressing tools and jaws.
SCI Press - Carbon Bushing Reducers