Sharpe® rubber-seated, ductile iron & carbon steel swing check valves provide superior performance and reliability in the oil patch.
- Top Entry Design
- Uni-directional shut-off
- Size Range: NPS 1"-4" (DN 25-100) full flow, 4" available in ductile iron only
- Ductile Iron Pressure Ratings: 300, 600, 720, 750, 1000, 1440, 1500, and 2000 CWP designs. Carbon Steel Pressure Ratings: 720, 1440, 2160, and 3000 CWP designs
- Body Materials: Ductile Iron, Cast Carbon Steel
- Standards: NACE MR0175
- End Connections: Threaded
Series 3027 - Stainless Steel, Gate Valves - 200 CWP
Series 2027 - Stainless Steel, Swing Check Valves - 200 CWP
Series 4027 - Sharpe Stainless Steel, Globe Valves - 200 CWP