Contact Us
Price Sheets
Connect Portal
Careers
Customer Login
/
Register
Products & Services
Pipe Joining Systems
Fire Protection & Fabrication Products
Flow Control
Support Systems
Performance Products
Brands
ASC Services
Solutions
Mechanical & Plumbing Systems
Commercial & Residential
Data Centers
Mining
Food & Beverage
Industrial
Fire Protection
Oil & Gas
Energy & Power
Water & Wastewater
Resources
Resources
Downloads
Brochures & Catalogs
Datasheets & Submittals
Flyers
Price Sheets
Approvals, Certifications & Product Documentation
Canadian Registration Numbers (CRN)
WARDFlex® Sizing Table Generator
VEP Product Selector
Material Test Reports
Training
View All
WardFlex Training
Videos
Videos
ASC Engineered Solutions Company Introduction & Overview
Close
Digital Toolbox
tools
View All
ConnectED™ - Log In
ASC ConnectED™-Spec
ASC ConnectED™-BOM
ASC ConnectED™ for Revit
ASC ConnectED™-Content
WARDFlex Jobsite App
ASC Valve Configurator
ASC ConnectED™-Submittal
Seis Brace®
Sharpe Valve CAD Library
Company
Our Locations
Our Brands
ASC Connect Portal
e-Commerce at ASC
News & Events
Contact Us
Subscribe & Follow Us
Mergers & Acquisitions
Terms & Conditions of Sale
Product Returns & Claims
All Products
Flow Control
Industrial Valves, Actuation, & Controls
Instrumentation Valves, CWP Rated
Series S76SBVH, 316 Stainless Steel 1000 PSI Instrumentation Ball Valve - Tube Ends, Single Ferrule
FIG S76SBVH
Series S76SBVH, 316 Stainless Steel 1000 PSI Instrumentation Ball Valve - Tube Ends, Single Ferrule
316 Stainless Steel Ball Valve
Single ferrule. instrumentation tube ends
PFTE seats
1000 psi @ 200° F
I.O.M. Manual
Compression Tube Fitting Assembly
Product Resources
SCI Industrial PVF Catalog
Related Products
Series S76BVH6, 316 Stainless Steel 6000 PSI Instrumentation Tube Ends, Double Ferrule
Series S76PCV3, 316 Stainless 3000 PSI Instrumentation Tube End Poppet Check Valve, Double Ferrule
Series S7166NV, 316 Stainless Steel 6000 CWP Threaded End Needle Valve
Series S76BVH, 316 Stainless Steel 1000 PSI Instrumentation Ball Valve Tube Ends, Double Ferrule
Series S76SPCV3, 316 Stainless 3000 PSI Instrumentation Tube End Poppet Check Valve, Single Ferrule
Series S76BVH3, 316 Stainless Steel 3000 PSI Instrumentation Tube Ends
Products & Services
Pipe Joining Systems
Fire Protection & Fabrication Products
Flow Control
Support Systems
Performance Products
ASC Services
Solutions
Mechanical & Plumbing Systems
Industrial
Commercial & Residential
Fire Protection
Data Centers
Oil & Gas
Mining
Energy & Power
Food & Beverage
Water & Wastewater
Resources
Anvil How-To Videos
Brochures & Catalogs
Datasheets & Submittals
Flyers
Price Sheets
Approvals, Certifications & Product Documentation
Canadian Registration Numbers (CRN)
WARDFlex® Sizing Table Generator
VEP Product Selector
Material Test Reports
Digital Toolbox
ConnectED™ - Log In
ASC ConnectED™-Spec
ASC Valve Configurator
ASC ConnectED™-BOM
ASC ConnectED™-Submittal
ASC ConnectED™ for Revit
Seis Brace®
ASC ConnectED™-Content
Sharpe Valve CAD Library
WARDFlex Jobsite App
Company
Our Locations
Our Brands
ASC Connect Portal
e-Commerce at ASC
News & Events
Contact Us
Subscribe & Follow Us
Mergers & Acquisitions
Terms & Conditions of Sale
Product Returns & Claims
Contact Us
Price Sheets
Careers
Connect Portal