FPPI Fire Department Connections are UL/ULc Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2½" x 2½" NST Swivels. A limited number of regional threads are available for the swivels. Each FDC features solid brass construction and single clapper design.
FIG 09-000 Single Clapper Siamese Straight
Open Snoots - Hose Swivel x Male Thread
Break Caps - Metal & Plastic
Brass/Aluminum Pin Lug Reducers
Brass Caps with Chains
Rack Nipples
Hydrant / Spanner Wrenches
Adapters
Check Valves
Single Clapper Siamese 90° Grooved
Plugs - Brass