FPPI Fire Department Connections are UL/ULc Listed and FM Approved in accordance with NFPA. Standard configuration is 4 NST Swivels. A limited number of regional threads are available for the swivels. Each FDC features solid brass construction and single clapper design.
FIG 09-070 Single Clapper Siamese Straight Grooved
Check Snoots
Rack Nipples
Brass Caps with Chains
Brass/Aluminum Pin Lug Reducers
Adapters
Caps with Chains - Aluminum
Plugs - Brass
Plastic Plugs
FDC Residential Single Inlet
Hydrant / Spanner Wrenches