Strut clamp with plastic insert that supports pipe at elevation with space for ease of installtion of insulation - two types, one for fiberglass insulation and one for elastometric insulation.
FIG ASCTK7 Therma-Klose Strut Mounted Insulation Coupling
AS 270 Conduit Clamp
AS 3104 1" One Piece Cable and Conduit Clamp
AS 0040D thru AS 106P Cushion Clamp Assembly
AS 1902 (1" to 8" Pipe) Pipe Roller Support
AS 3108 2" One Piece Cable and Conduit Clamp
AS 3792 Cushion Strip
AS 3112 3-3/4" One Piece Cable and Conduit Clamp
AS 1100AS Rigid Steel Conduit Clamps
AS 3106 1-1/2" One Piece Cable and Conduit Clamp
AS 1911 (2" - 14" Pipe) Pipe Roller Support