FlexHead® Flexible Pipe Products Provide Flexibility for Designers and Installers
Exeter, NH, April 13, 2020 - Anvil International’s new FlexHead® Flexible Pipe (FFP) products provide a time and money saving solution for pipe to pipe connections around obstacles by replacing odd angle elbows. The new flexible pipe fittings come with industry standard groove ends and are available with pre-installed Anvil SLT couplings. The FlexHead Flexible Pipe (FFP) allows for quick installation, requires a reduced number of fittings, and maintains low friction loss numbers.
FlexHead Flexible Pipe products are available in lengths of 24" and 48" with an OD of 2", 2 1/2", 3” and 4". Pressure rating for 2”, 2 ½” and 3” is 300 PSI and 4” is 250 PSI. The stainless steel hoses are cULus listed and FM approved.