Size Range: 3/8" through 4"
Material: Malleable iron
Finish: Plain or Zinc Plated (Available in 3/8" - 3")
Service: For support of standard conduit, cable and steel pipe on walls or sides of beams. Not recommended for use horizontally on ceilings, bottoms of beams and similar installations since the factor of safety is greatly reduced when so used.
Maximum Temperature: 450° F
Ordering: Specify pipe size, figure number, name and finish. Specify nominal size of conduit or pipe or outside diameter of lead cable with which the clamp is to be used.
266 Light Duty Two-Hole Pipe Strap
Light Duty Stainless Steel U Bolt
137C U-Bolt, Plastic Coated
243 Pipe Strap - Square
244 Pipe Strap - Round
137 Standard U-Bolt
Light Duty Copper Plated Two-Hole Pipe Strap
262 Strap Short
137SS Stainless Steel U-Bolts
120 Light Weight U-Bolt