Size Range: 3/8" through 4"
Material: Carbon steel, Pre-Galvanized
Ordering: Specify pipe size, figure number, name and finish.
Note: Intended for restraint of pipe in horizontal or vertical installations.
FIG 266 266 Light Duty Two-Hole Pipe Strap
Light Duty Stainless Steel U Bolt
Light Duty Copper Plated Two-Hole Pipe Strap
120 Light Weight U-Bolt
126 One-Hole Clamp
244 Pipe Strap - Round
137SS Stainless Steel U-Bolts
137S Special U-Bolt
137C U-Bolt, Plastic Coated
137 Standard U-Bolt
Light Duty Two-Hole Pipe Strap