Size Range: 3/8" through 7/8"
Material: Malleable iron
Finish: Plain
Service: Upper attachment for suspending pipe from a concrete ceiling where no lateral adjustment is required.
Approvals: UL, ULC Listed and FM Approved.
Features:
- Eliminates the necessity of drilling holes in wooden forms.
- Reduced overall height and four slots for nail attachment gives stability to the insert while the concrete is being poured.
Ordering: Specify rod size, figure number and name.
47 Concrete Single Lug Plate
284 Metal Deck Hanger
52 Concrete Rod Attachment Plate
285 Lightweight Concrete Insert
281 Wedge Type Concrete Insert
49 Concrete Clevis Plate
286 Iron Cross Design - Discontinued
282 Universal Concrete Insert