Size Range: 3/8" through 1-3/4"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Service: Structural attachment to concrete ceiling where flexibility is desired. Concrete clevis plate is normally used in conjunction with Fig. 290, weldless eye nut, or Fig. 278, welded eye rod and anchors of sufficient strength to hold the desired load.
Ordering: Specify rod size, figure number, name and finish.
Note: Sizes 3/8" through 1" are supplied with bolt and nut. Larger sizes are supplied with pin and cotters.
284 Metal Deck Hanger
281 Wedge Type Concrete Insert
285 Lightweight Concrete Insert
282 Universal Concrete Insert
52 Concrete Rod Attachment Plate
286 Iron Cross Design - Discontinued
47 Concrete Single Lug Plate
152 Screw Concrete Insert