This product is a special design per customer requirements. Contact Anvil Intl. for further information and how to order.
Size Range: 2" through 24"
Material: Carbon steel (CS), Alloy (A), or Stainless Steel (SS)
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Maximum Temperature: Galvanized 450° F, 650° F (CS), 950° F (A) and 1,000° F (SS)
Service: Riser clamps are used for the support of vertical piping. Load is carried by shear lugs, which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.
170 Horizontal Traveler
42SD-N Non-Standard Two Bolt Pipe Clamp - Nuclear