Size Range: 4" through 24"
Material: Two carbon steel half bands and four bolts and nuts.
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Clamps ductile or cast iron mechanical joint piping or mechanical joint or socket joint fittings together to prevent separation or distortion of pipe line under excessive water pressure.
Approvals: Complies with Federal Specification A-A-1192A (Type 8), ANSI/MSS SP-69 and MSS SP-58 (Type 8). Complies with the requirements of the National Fire Protection Association Standard NFPA-24 for Outside Protection.
Ordering: Specify pipe size, figure number, name and finish.
Phenolic Shield
590 Adjustable Clevis
594 Socket Clamp Washer
590SS Adjustable Clevis for Ductile or Cast Iron Pipe
599 Socket Clamp Washer
Fig. 213 No-Hub Restraint
600 Socket Clamp for DI or CI Pipe