Size Range: 1/2" through 6"
Material: Carbon steel
Finish: Zinc Plated (Hot-Dip Galvanized optional)
Service: Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5).
Components: Strap and bolt with nut – assembled.
Ordering: Specify pipe size, figure number and name.
CT-65 Light Weight Adjustable Clevis
65 Light Duty Adjustable Clevis
001LDG - Light Duty Adjustable Clevis Hanger
Stainless Steel Adjustable Clevis Hanger
590SS Adjustable Clevis for Ductile or Cast Iron Pipe
260SS Adjustable Clevis Hanger
250 MJ Hanger
300INS Adjustable Clevis for Insulated Lines
260 Adjustable Clevis Hanger
67F Copper Tube Felt Lined Hanger