Size Range: 2" through 6"
Material: Carbon Steel
Finish: Plain or Zinc Plated
Service: Recommended for the suspension of no hub or service weight cast iron pipe.
Ordering: Specify size, figure number, name and finish.
						
						                    Size Range: 2" through 6"
Material: Carbon Steel
Finish: Plain or Zinc Plated
Service: Recommended for the suspension of no hub or service weight cast iron pipe.
Ordering: Specify size, figure number, name and finish.