Gruvlok® introduces new 2-piece large diameter standard groove flexible couplings.
- Uses standard grooves (conforming to AWWA C-606)
- No special grooves or grooving tools needed
- Pressures to 350 P.S.I. on cut or roll grooved standard wall pipe pipe with a wall thickness of 0.375"
- No special fittings needed
- No special valves needed
- Up to 23% less weight than competitive models
- Sizes: 14" through 24" in Flexible: Figure 7001-2
7000 Lightweight Flexible Coupling
70 SlideFLEX Flexible Coupling
7022 Weld Ring Gruv-Ring Coupling
COOPLOK Standard Weight Flexible Coupling with “C” Gasket
7003 HingeLOK Coupling
COOPLOK Lightweight Flexible Coupling with Triple Seal Gasket
405 Stainless Steel Flexible Coupling
7001SS Stainless Steel Flexible Coupling
COOPLOK Standard Weight Flexible Coupling with Triple Seal Gasket
COOPLOK Lightweight Flexible Coupling with “C” Gasket