The Figure 7001SS Flexible Coupling is a Stainless Steel coupling made of ASTM A-743/A743M cast stainless steel which is the cast equivalent to 316 Stainless Steel. It is designed for installation on Stainless Steel schedule 10, and 40 pipe and fittings. The stainless steel material is suitable for a variety of aggressive corrosive environments. The Figure 7001SS flexible coupling can accommodate some angular, rotational and axial pipe movement. It is capable of pressures up to 750 psi (41.4 bar) depending on pipe size and wall thickness.
NOTE: Figure 7001SS Stainless Steel Flexible Coupling replaces the Figure 405 Stainless Steel Flexible Coupling.
COOPLOK Standard Weight Flexible Coupling with Triple Seal Gasket
7001 Flexible Coupling
7022 Weld Ring Gruv-Ring Coupling
7011 Standard Coupling
70 SlideFLEX Flexible Coupling
405 Stainless Steel Flexible Coupling
7010 Reducing Coupling
COOPLOK Lightweight Flexible Coupling with Triple Seal Gasket
COOPLOK Standard Weight Flexible Coupling with “C” Gasket
COOPLOK Lightweight Flexible Coupling with “C” Gasket