Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
7087 Female Thread Adapter
COOPLOK Grooved x Flange Adapter
7069 45° Lateral
COOPLOK Concentric Reducer
7050DR 90° Drain Elbow
7058-3D 30° Long Rad. Elbow
7068 Cross
COOPLOK 45° Long Radius Elbow – 1-1/2 D
COOPLOK Strap Tee, NPT
COOPLOK Drain Cap