Gruvlok End Guard fittings are fabricated from extra heavy (XS) materials. The groove conforms to Gruvlok End Guard cut grooving specification. These fittings may be used for high pressure systems and where lined or coated fittings are required. Gruvlok EG fittings conform to NACE STD-RP-04-72 (Contact an Anvil Representative with specific service details). End Guard fittings should only be used with Series 7004 Couplings and EG Gasket.
Double groove fittings available, please contact an Anvil Sales Representative.
7058-6D 30° Long Rad. Elbow
304 Stainless Steel Sanitary Clamp End Reducing Tee
10A: Brass Ball Valves, Full Port, Threaded-End, Locking Handle. 600 & 400 PSI CWP
YT-3300 & YT-3400 Smart Positioner
FP 7400 Rigidlite Coupling - Fire rated
Universal Hose Valve Caps with Chain
Schedule 40 304/304L Stainless Steel Welded Nipple
Series 5303 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP
2135 Crosses
7072 GR x GR Concentric Reducer