Sharpe® economy, polymer-seated, 2-piece, CWP, brass ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-4" (DN 8-100) full port
- Pressure Rating: 600 PSI CWP (1/4" – 2"); 400 PSI CWP (2-1/2" to 4")
- Full Port / Full Bore
- Body Material: Forged Brass
- Standard: MSS SP-110
- End Connections: FNPT x FNPT Threaded
- Blow-Out Proof Stem
- Adjustable Packing Nut
- Locking Lever Handle as standard
- Optional Oval Handles (2" & smaller)
22B - Quadrant Two Piece, Bronze, Ball Valves with ISO Mounting Pad - 600 PSI CWP
Series 10 - Economy, Full Port, 2-Piece Ball Valves - 600 CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP