Low lead brass ON/OFF terminal balancing valve for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Tolerance on nominal Cv for fully open valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi up to 160°F. Maximum 150psi at 260°F.)
FIG CSV CSV-9527AB DZR Brass On/Off Terminal Low Lead Balancing Valves
ABV-9907
MBV-9519 Fixed Orifice Double Regulating Valve
MBV-9519AB Fixed Orifice Double Regulating Low Lead Valves
CB800 Circuit Balancing Valve Flanged Ends, ANSI Class 125#
MBV-9517 Fixed Orifice Double Regulating Valve
GBV-G Grooved End Balancing Valve, Straight
MBV-9517AB Fixed Orifice Double Regulating Low Lead Valves
GBV-A Grooved End Balancing Valve, Angle
CB800 Circuit Balancing Valve Grooved Ends