The Figure CV890 Dual Disc Check Valve is a grooved end, dual disc check valve used for pipelines to convey water and other fluids with a rated working pressure up to 300 psi (20.7 bar). This Dual Disc Check Valve is available in sizes from 14 inches (350 mm) to 24 inches (600 mm).
The Figure CV890 Dual Disc Check Valve features a fully lined rubber body, spring-loaded 304 stainless steel disc and shafts. The Dual Disc Check Valve can be installed in a horizontal or vertical position (upward flow only). A lifting lug is provided with the assembly for ease of handling. The face to face dimensions conforms to API 594 Class 150 and grooved end dimensions to ANSI/AWWA C606. The seat and shell pressure tests conform to MSS SP-136 or higher.
The Figure CV890 Dual Disc Check Valve is lighter than conventional swing check valves and is easier to install, utilizing only two grooved couplings. It is more economical than wafer or lugged valves. The Dual Disc Check Valve design produces less water hammer than a single disc valve. The spring-loaded disc design provides for positive closing. The fully lined rubber body and soft seat reduces noise and maintenance.
MAXIMUM WORKING PRESSURE: 300 psi (20.7 bar) @ 100°F (38°C)
Series 9191L Lead-Free Brass Swing Check Valve, Threaded
COOPLOK UL/FM Grooved Riser Check Valve Trim Kit
Kennedy Valve UL / FM Wafer Check Valves
S77CV - Sanitary Check Valve, 316 Stainless Steel, Clamp End
Series 9192L Lead-Free Brass Swing Check Valve, Sweat
Series 9193 Swing Check Valve, Soft Seated, Threaded, Brass
200 WOG Lead Free Brass In-Line Check Series CV35L, Sweat Ends
PVC In-Line Check Series CV50, Slip Connection
COOPLOK Grooved Swing Check Valve with Bonnet
SCI Series 22FCW Swing Check Valve, Flanged Ductile Iron, with Lever and Weight