Anvil’s J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.
Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660) and the Anvil logo on all thread protectors.
Tubing Couplings
Tubing Nipples
Casing Couplings
Large End Non-Upset Reduced to Upset
Large End Upset Reduced to Regular or Upset
Swage Nipple, non-EUE ends
Bell Nipples
Casing Nipples
Stainless & Alloy Steel Swage Nipples
Chambers / Pressure Vessels