Sharpe® economy, polymer-seated, 2-piece, CWP, brass ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-4" (DN 8-100) full port
- Pressure Rating: 600 CWP
- Body Material: Forged Brass
- Standard: MSS SP-110
- End Connections: Threaded
- Blow-Out Proof Stem
- Locking Handle as standard
- Optional Oval Handles for smaller sizes
22B - Quadrant Two Piece, Bronze, Ball Valves with ISO Mounting Pad - 600 PSI CWP
10A: Brass Ball Valves, Full Port, Threaded-End, Locking Handle. 600 & 400 PSI CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP