Universal Open Hub: Fig FH101
FOR USE WITH FLEXHEAD FH200 Series and FH300 Series Hoses
Fully assembled out of the box for ease of installation
No loose parts
Stable 6” width mounting bracket
The FlexHead® FH101 Universal Open Hub Bracket can be installed with 3/8" or 1/2" threaded rod attachements. The 3/8" rod is FM Approved to be installed up to 4ft off the structure and the 1/2" threaded rod is FM Approved to be installed up to 6ft off the structure.The FH101 bracket is ideal for providing fire protection in unfinsihed spaces, freezers and insulated metal panels and institutional appications.
The FH101 bracket is compatible with the FlexHead FH200 Series SuperFlex Hoses, FlexHead FH300 Series UltraFlex Hoses.
FH200 Series SuperFlex Hose
FH300 Series UltraFlex Hoses